How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.88 | T: | 2.688 |
| U: | 1.25 in | AJ: | 5.88 |
| LM: | 13.21 | AG: | 10.5 |
| L: | 10.88 in | AE2: | 0.97 |
| AK: | 4.5 | V: | 4.26 in |
| P: | 4.62 in | H: | 0.53 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 341 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

