How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | U: | 1.25 in |
| AA: | 15.19 | L: | 10.88 in |
| AB: | 6.76 | BF: | 0.41 |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | BD: | 5.88 |
| P: | 4.62 in | T: | 2.688 |
| BE: | 0.38 in | AE2: | 0.97 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| AG: | 10.5 | AK: | 4.5 |
| I: | 7.5 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 43 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

