How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.97 |
| AA: | 15.19 | LL: | 5.25 in |
| AB: | 6.76 | T: | 2.688 |
| D: | 4.88 | AJ: | 5.88 |
| LM: | 13.21 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| H: | 0.53 in | L: | 10.88 in |
| BF: | 0.41 | I: | 7.5 in |
| V: | 4.26 in | U: | 1.25 in |
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

