How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| T: | 2.688 | D: | 4.88 |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | LM: | 13.21 |
| I: | 7.5 in | LL: | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| U: | 1.25 in | L: | 10.88 in |
| AK: | 4.5 | AB: | 6.76 |
| P: | 4.62 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 43 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

