How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 2.688 |
| G: | 3.63 | L: | 10.88 in |
| AJ: | 5.88 | AG: | 10.5 |
| AA: | 15.19 | P: | 4.62 in |
| BD: | 5.88 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| U: | 1.25 in | BE: | 0.38 in |
| BF: | 0.41 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AK: | 4.5 | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.688 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

