How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| G: | 3.63 | BD: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| LL: | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | U: | 1.25 in |
| AA: | 15.19 | LM: | 13.21 |
| AJ: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | V: | 4.26 in |
| L: | 10.88 in | AB: | 6.76 |
| H: | 0.53 in | T: | 2.688 |
| AE2: | 0.97 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 43 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

