How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 10.88 in | AE2: | 0.97 |
| D: | 4.88 | AK: | 4.5 |
| AF: | 0.38 | I: | 7.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 2.938 |
| V: | 4.26 in | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| U: | 1.25 in | AB: | 6.76 |
| BD: | 5.88 | AA: | 15.19 |
Technical Specifications
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Bore Code: | 47 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

