How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 4.5 |
| AB: | 6.76 | G: | 3.63 |
| BE: | 0.38 in | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.41 |
| D: | 4.88 | AA: | 15.19 |
| P: | 4.62 in | LM: | 13.21 |
| T: | 2.938 | I: | 7.5 in |
| BD: | 5.88 | U: | 1.25 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

