How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 15.19 |
| AF: | 0.38 | AJ: | 5.88 |
| AE2: | 0.97 | T: | 2.938 |
| H: | 0.53 in | LL: | 5.25 in |
| LM: | 13.21 | AB: | 6.76 |
| U: | 1.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BF: | 0.41 | D: | 4.88 |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 10.88 in | G: | 3.63 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Assembly: | YFC-1 | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

