How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| LM: | 13.21 | D: | 4.88 |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | V: | 4.26 in |
| AA: | 15.19 | H: | 0.53 in |
| U: | 1.25 in | L: | 10.88 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | T: | 2.938 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Ratio: | 15:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

