How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| AF: | 0.38 | LM: | 13.21 |
| P: | 4.62 in | T: | 2.938 |
| U: | 1.25 in | AB: | 6.76 |
| V: | 4.26 in | BD: | 5.88 |
| L: | 10.88 in | G: | 3.63 |
| D: | 4.88 | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YFC | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

