How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| U: | 1.25 in | P: | 4.62 in |
| I: | 7.5 in | L: | 10.88 in |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | D: | 4.88 |
| AJ: | 5.88 | AB: | 6.76 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LM: | 13.21 |
| T: | 2.938 | V: | 4.26 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Series Code: | OE | Bore Code: | 47 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

