How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 2.938 |
| P: | 4.62 in | H: | 0.53 in |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| LM: | 13.21 | AG: | 10.5 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Model Code: | 52YFC | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

