How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| I: | 7.5 in | AJ: | 5.88 |
| LL: | 5.25 in | LM: | 13.21 |
| AB: | 6.76 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.97 |
| AF: | 0.38 | L: | 10.88 in |
| BF: | 0.41 | AK: | 4.5 |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Model Code: | 52YFC | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 47 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

