How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| LM: | 13.21 | L: | 10.88 in |
| G: | 3.63 | BF: | 0.41 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 4.26 in | AA: | 15.19 |
| T: | 2.938 | BE: | 0.38 in |
| AE2: | 0.97 | U: | 1.25 in |
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

