How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | LL: | 5.25 in |
| LM: | 13.21 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 5.88 | V: | 4.26 in |
| H: | 0.53 in | G: | 3.63 |
| BF: | 0.41 | AB: | 6.76 |
| D: | 4.88 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| BE: | 0.38 in | T: | 2.938 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 28.2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

