How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | V: | 4.26 in |
| T: | 2.938 | BE: | 0.38 in |
| AB: | 6.76 | AK: | 4.5 |
| AF: | 0.38 | BD: | 5.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | P: | 4.62 in |
| D: | 4.88 | BF: | 0.41 |
| AJ: | 5.88 | G: | 3.63 |
| AA: | 15.19 | LM: | 13.21 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Series Code: | OE | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

