How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LM: | 13.21 | LL: | 5.25 in |
| AJ: | 5.88 | L: | 10.88 in |
| I: | 7.5 in | AE2: | 0.97 |
| T: | 2.938 | AK: | 4.5 |
| U: | 1.25 in | AA: | 15.19 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 4.62 in | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

