How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 5.25 in | AK: | 4.5 |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.938 | BF: | 0.41 |
| AE2: | 0.97 | L: | 10.88 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | P: | 4.62 in |
| AF: | 0.38 | AJ: | 5.88 |
| AB: | 6.76 | LM: | 13.21 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

