How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LM: | 13.21 |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.38 | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.41 | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| T: | 2.938 | AE2: | 0.97 |
| U: | 1.25 in | AA: | 15.19 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

