How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.41 |
| BE: | 0.38 in | LM: | 13.21 |
| I: | 7.5 in | BD: | 5.88 |
| G: | 3.63 | T: | 2.938 |
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| AG: | 10.5 | L: | 10.88 in |
| AK: | 4.5 | U: | 1.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 47 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

