How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
| BE: | 0.38 in | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AG: | 10.5 |
| T: | 2.938 | L: | 10.88 in |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 4.88 | AB: | 6.76 |
| H: | 0.53 in | U: | 1.25 in |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

