How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| AG: | 10.5 | G: | 3.63 |
| AK: | 8.5 | AJ: | 7.25 |
| U: | 1.25 in | I: | 7.5 in |
| BE1: | 0.5 in | BF: | 0.53 |
| L: | 10.88 in | T: | 2.938 |
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | L1: | 14.3 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Bore Code: | 47 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

