How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| L1: | 14.3 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 10.5 |
| I: | 7.5 in | L: | 10.88 in |
| AF: | 0.38 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| V: | 4.26 in | G: | 3.63 |
| D: | 4.88 | BE1: | 0.5 in |
| AA: | 15.19 | T: | 2.938 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Model Code: | 52YFC | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output RPM: | 17.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

