How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 10.88 in |
| U: | 1.25 in | AF: | 0.38 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| AK: | 8.5 | LL: | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| AA: | 15.19 | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 47 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 15:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

