How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| T: | 2.938 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | U: | 1.25 in |
| LL: | 5.25 in | D: | 4.88 |
| P: | 4.62 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.76 | AG: | 10.5 |
| AF: | 0.38 | L: | 10.88 in |
| G: | 3.63 | L1: | 14.3 in |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.3 | Output Diameter (in): | 2.938 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

