How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AK: | 8.5 | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
| I: | 7.5 in | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| BE1: | 0.5 in | T: | 2.938 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| AG: | 10.5 | L1: | 14.3 in |
| U: | 1.25 in | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Model Code: | 52YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

