How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| H: | 0.53 in | AK: | 8.5 |
| T: | 2.938 | BD: | 9 |
| LL: | 5.25 in | AJ: | 7.25 |
| L: | 10.88 in | BF: | 0.53 |
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| U: | 1.25 in | V: | 4.26 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Bore Code: | 47 |
| Model Code: | 52YFC | Output Diameter (in): | 2.938 in |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

