How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AG: | 10.5 | LL: | 5.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.76 | AE2: | 0.97 |
| U: | 1.25 in | H: | 0.53 in |
| D: | 4.88 | AJ: | 7.25 |
| AA: | 15.19 | V: | 4.26 in |
| G: | 3.63 | AK: | 8.5 |
| P: | 4.62 in | AF: | 0.38 |
| I: | 7.5 in | T: | 2.938 |
| BD: | 9 | L1: | 14.3 in |
Technical Specifications
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

