How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | P: | 4.62 in |
| AB: | 6.76 | BD: | 9 |
| I: | 7.5 in | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.97 |
| BF: | 0.53 | LL: | 5.25 in |
| L1: | 14.3 in | G: | 3.63 |
| AA: | 15.19 | L: | 10.88 in |
| D: | 4.88 | AF: | 0.38 |
| T: | 2.938 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 8.04 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 30:1 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

