How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | LL: | 5.25 in |
| T: | 2.938 | L: | 10.88 in |
| AB: | 6.76 | P: | 4.62 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
| U: | 1.25 in | BD: | 9 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | L1: | 14.3 in |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 6.29 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

