How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | G: | 3.63 |
| L: | 10.88 in | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 1.25 in | D: | 4.88 |
| BE1: | 0.5 in | AF: | 0.38 |
| AE2: | 0.97 | L1: | 14.3 in |
| H: | 0.53 in | P: | 4.62 in |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | T: | 2.938 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 6.29 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

