How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| L1: | 14.3 in | U: | 1.25 in |
| P: | 4.62 in | G: | 3.63 |
| BD: | 9 | D: | 4.88 |
| AB: | 6.76 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.938 | AE2: | 0.97 |
| LL: | 5.25 in | L: | 10.88 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Product Type: | Right Angle | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

