How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2.938 | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| AG: | 10.5 | I: | 7.5 in |
| U: | 1.25 in | L: | 10.88 in |
| AJ: | 7.25 | AA: | 15.19 |
| BF: | 0.53 | L1: | 14.3 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

