How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | I: | 7.5 in |
| T: | 2.938 | P: | 4.62 in |
| G: | 3.63 | BD: | 9 |
| AA: | 15.19 | AG: | 10.5 |
| BE1: | 0.5 in | AB: | 6.76 |
| U: | 1.25 in | LL: | 5.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | L: | 10.88 in |
| AF: | 0.38 | AE2: | 0.97 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 28.2 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

