How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| T: | 2.938 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | I: | 7.5 in |
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | L1: | 14.3 in |
| AK: | 8.5 | BF: | 0.53 |
| L: | 10.88 in | AE2: | 0.97 |
| LL: | 5.25 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Diameter (in): | 2.938 in |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

