How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | I: | 7.5 in |
| L1: | 14.3 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.63 |
| AA: | 15.19 | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 6.76 |
| L: | 10.88 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | BD: | 9 |
| LL: | 5.25 in | P: | 4.62 in |
| D: | 4.88 | AJ: | 7.25 |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Ratio: | 50:1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

