How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 7.25 |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| L: | 10.88 in | AG: | 10.5 |
| BF: | 0.53 | L1: | 14.3 in |
| U: | 1.25 in | AK: | 8.5 |
| G: | 3.63 | AB: | 6.76 |
| P: | 4.62 in | V: | 4.26 in |
| BE1: | 0.5 in | T: | 2.938 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio: | 50:1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

