How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AF: | 0.38 |
| U: | 1.25 in | AE2: | 0.97 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | T: | 2.938 |
| G: | 3.63 | AJ: | 7.25 |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 9 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LL: | 5.25 in | L1: | 14.3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

