How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | AF: | 0.38 |
| L: | 10.88 in | T: | 2.938 |
| BD: | 9 | G: | 3.63 |
| U: | 1.25 in | BF: | 0.53 |
| P: | 4.62 in | L1: | 14.3 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output RPM: | 21.9 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

