How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 10.5 |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | T: | 2.938 |
| L: | 10.88 in | BE1: | 0.5 in |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| V: | 4.26 in | BD: | 9 |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| L1: | 14.3 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 19.4 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

