How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 10.88 in |
| G: | 3.63 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| LL: | 5.25 in | AK: | 8.5 |
| AG: | 10.5 | AA: | 15.19 |
| BE1: | 0.5 in | AE2: | 0.97 |
| H: | 0.53 in | V: | 4.26 in |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| AB: | 6.76 | D: | 4.88 |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Bore Code: | 47 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

