How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
| L: | 10.88 in | V: | 4.26 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| U: | 1.25 in | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | BD: | 9 |
| AK: | 8.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | T: | 2.938 |
Technical Specifications
| Model Code: | 52YFC | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

