How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AK: | 8.5 | LL: | 5.25 in |
| L1: | 14.3 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | T: | 2.938 |
| AJ: | 7.25 | AA: | 15.19 |
| AE2: | 0.97 | AG: | 10.5 |
| D: | 4.88 | BE1: | 0.5 in |
| L: | 10.88 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| U: | 1.25 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output RPM: | 117 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 47 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

