How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.938 |
| I: | 7.5 in | AJ: | 7.25 |
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AE2: | 0.97 |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | G: | 3.63 |
| H: | 0.53 in | L1: | 14.3 in |
| AG: | 10.5 | BE1: | 0.5 in |
| L: | 10.88 in | P: | 4.62 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.938 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

