How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| I: | 7.5 in | L1: | 14.3 in |
| P: | 4.62 in | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| AF: | 0.38 | BF: | 0.53 |
| AA: | 15.19 | AK: | 8.5 |
| AJ: | 7.25 | T: | 2.938 |
| U: | 1.25 in | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Model Code: | 52YFC | Output Diameter (in): | 2.938 in |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

