How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | AA: | 15.19 |
| L1: | 14.3 in | AJ: | 7.25 |
| T: | 2.938 | U: | 1.25 in |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | AF: | 0.38 |
| L: | 10.88 in | G: | 3.63 |
| AK: | 8.5 | V: | 4.26 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Bore Code: | 47 |
| Model Code: | 52YFC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

