How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| L1: | 14.3 in | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | I: | 7.5 in |
| H: | 0.53 in | T: | 2.938 |
| AG: | 10.5 | U: | 1.25 in |
| AJ: | 7.25 | P: | 4.62 in |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

