How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| AA: | 15.19 | BD: | 9 |
| AF: | 0.38 | U: | 1.25 in |
| AJ: | 7.25 | T: | 2.938 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 4.62 in | BF: | 0.53 |
| L1: | 14.3 in | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | L: | 10.88 in |
| AK: | 8.5 | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Gear Type: | Worm |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output RPM: | 341 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

