How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 2.938 |
| AJ: | 7.25 | BF: | 0.53 |
| AA: | 15.19 | LL: | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| BE1: | 0.5 in | AG: | 10.5 |
| U: | 1.25 in | AK: | 8.5 |
| L: | 10.88 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| L1: | 14.3 in | AF: | 0.38 |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

